IESNA:LM-63-2002
[TEST]P1055255
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S865D835-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1202
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1048.6 1037 1031.9 1024.2 1012.6 995.9 977.9 956.1 931.7 904.7
876.4 846.9 812.2 780 745.3 709.4 673.4 636.1 597.6 559
520.5 483.2 444.6 406.1 368.8 330.3 289.1 251.9 213.3 176.1
140.1 106.7 74.5 46.3 20.6 3.9 0
1048.6 1052.5 1044.8 1033.2 1016.5 986.9 953.5 912.4 870 822.4
773.6 722.2 669.5 614.3 561.6 508.9 456.2 404.8 354.7 304.6
257 212 168.3 131.1 98.9 79.7 61.7 45 30.8 19.3
12.9 7.7 5.1 3.9 1.3 1.3 0
1048.6 1039.6 1028.1 998.5 953.5 898.3 836.6 768.5 697.8 624.5
551.3 479.3 411.2 348.3 285.3 230 179.9 138.8 116.9 97.7
81 64.3 50.1 38.6 29.6 23.1 18 14.1 11.6 9
7.7 5.1 3.9 2.6 2.6 1.3 0
1048.6 1039.6 1017.8 967.7 906 831.4 747.9 660.5 569.3 483.2
403.5 331.5 262.2 203 155.5 131.1 110.5 92.5 75.8 60.4
47.5 38.6 30.8 25.7 20.6 16.7 14.1 11.6 10.3 7.7
6.4 5.1 3.9 2.6 1.3 1.3 0
1048.6 1042.2 1021.6 965.1 893.1 809.6 714.5 619.4 524.3 438.2
361.1 285.3 219.7 167.1 138.8 116.9 97.7 79.7 64.3 51.4
41.1 33.4 27 23.1 19.3 15.4 12.9 10.3 9 7.7
5.1 3.9 3.9 2.6 1.3 1.3 0
